Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Ensure transparent, accurate, and safe measurement of tank inventory
Precise measurement and control of bulk liquids during transfer and storage are of vital importance to oil and gas companies. Plant managers must ensure transparency and protect personnel at all times, whilst meeting performance objectives for supply chain, tank utilization, and throughput, and minimizing unaccounted losses and operational costs. The wide Endress+Hauser tank gauging portfolio and our 65-years’ experience in the domain enable safe, efficient operations with minimized uncertainty.
30,000 Custody Transfer approved installations in last 10yrs
Offering seamless connectivity to existing systems and field instrumentation, our broad portfolio includes simple to install radar and servo gauges and average temperature sensor to enable flexible, dependable, and precise measurement and management of inventory. Especially when combined with our expert consulting, connected monitoring and support, this increased control yields significant planning and productivity gains and cost savings, all with certified compliance.
Improve the measurements of your oil and gas bulk liquid storage tanks with Endress+Hauser. Our solutions span all your tank gauging applications, from refineries to depots and terminals. Our worldwide network of dedicated experts will accompany you throughout the asset lifecycle, from front-end engineering design to operations and maintenance.
Apply the zero-loss methodology to your applications. From site surveys to solution design and scope definition, partner with us to define specific project requirements as well as targeted process and system improvements.
Successfully risk manage and deliver your oil and gas plant projects with the support of Endress+Hauser services including project management, detailed engineering, fabrication, testing, documentation, certification, commissioning and start up.
Upgrade seamlessly your existing tank gauging systems via multiple connectivity options. Reduce maintenance costs and increase flexibility while ensuring compliance to both local standards, and international standards such as OIML R85.
Drive performance and efficiency in your ongoing operations with our training, validation, and maintenance services.
Manage your assets across their lifecycle via the unique Endress+Hauser Netilion ecosystem.
Наше решение по предотвращению переполнения резервуаров с помощью независимого сигнала превышения уровня было установлено на Ближнем востоке и помогло нашим клиентам минимизировать риски, связанные с основными источниками опасности.
"Благодаря применению передовых технических решений у заказчиков Endress+Hauser всегда есть доступ к информации о своих процессах в режиме реального времени. Это самые современные технологии."
Хорхе Альберто Гарсия Веласко, генеральный директор
Grupo Burgos
Мы предлагаем
Whether for a greenfield or brownfield tank farm project, or for upgrading an existing installed base, Endress+Hauser provides turnkey solutions for every tank gauging application, ensuring safe and accurate operations in compliance to local and...
Whether for a greenfield or brownfield tank farm project, or for upgrading an existing installed base, Endress+Hauser provides turnkey solutions for every tank gauging application, ensuring safe and accurate operations in compliance to local and international standards.
Оптимизируйте стратегии техобслуживания и получите максимальную эксплуатационную эффективность всех приборов в установленном парке — обратитесь к услугам Endress+Hauser по техобслуживанию.
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships in the Oil and Gas industry.
Metering skid for loading and unloading in Oil & Gas
Metering skid for loading and unloading in Oil & Gas
Discover Endress+Hauser Oil and Gas industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Mass flow meter bunkering systems for marine fuels
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Data collection and transmission at Oil and Gas terminals
Data collection and transmission at Oil and Gas terminals
Improving everything from inventory transparency to logistics at your Oil and Gas terminal
Moisture analyzer for natural gas glycol dehydration
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .