Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Steam and Water Analysis System (SWAS) for Oil & Gas
SWAS solutions help to maintain the boiler feed water quality to avoid corrosion and scaling
Steam applications are part of oil and gas production. For smooth operation with minimal energy consumption and to protect the equipment, the purity of the feed water must be measured and documented. Inadequate control can lead to damages and process downtime. Smart SWAS solutions from Endress+Hauser offer bundled high-tech measurements for critical parameters and save on operating costs through low cooling and sample water consumption.
Proven in use
in applications in over 100 countries
We already have over 20 years of experience with steam and water analysis systems, which we have been able to incorporate into our current SWAS solutions. Benefit from the highest reliability, availability and traceability for your steam and water circuits. We provide a complete offering even for demanding parameters. We offer Memosens and Liquiline technology for easy sensor calibration, predictive maintenance functions, optimized mounting, and minimized sample and cooling water consumption.
Customized steam and water analysis systems from Endress+Hauser ensure reliable monitoring of your water/steam cycles – even at high pressures and temperatures
Electro-deionization (EDI) cation exchanger with electrochemical resin regeneration. This reduces maintenance effort and ensures operational safety, as regular resin replacement is no longer required.
Illustration of the industrial steam generation process as it occurs, for example, in the Oil and Gas industry
How we can help
With our sophisticated SWAS solutions, you have the quality of your feed water completely under control. Take advantage of highly efficient monitoring of multiple, even complex parameters at a central location. Consistently pure water helps to minimize process downtime and prolong the life of your steam boilers. You reliably comply with limit values; traceability and secure data management provides proof of water quality at any time. The turnkey systems are easy to commission and operate.
Get standardized or customized solutions for your steam generation: fast and cost-effective. All easy-to-use panels are equipped with high-tech analytical instruments as well as user-friendly operation and are CE marked.
Improve quality management and simplify asset management with user-friendly documentation tools thanks to Liquiline and Memosens Technology for full calibration traceability and predictive maintenance.
Experience ease and safety in maintenance and process with Memosens technology and the available electro-deionization cation exchanger that continuously regenerates the resin, without the use of chemicals.
Take advantage of seamless system integration into your existing PLCs with various interfaces that provide convenient integration via analog, digital and IIoT connectivity.
Screw the SWAS panel to the wall, connect it to power and water, and off you go – installing and commissioning measuring points couldn't be easier. Remain future-proof, as you receive all parameters and worldwide support from a strong partner.
Мы предлагаем
With steam and water analysis systems from Endress+Hauser, you can rely on proven, high-tech solutions for your steam cycle. State-of-the-art analysis instrumentation fits your requirements exactly and makes your work easier with less maintenance effort...
With steam and water analysis systems from Endress+Hauser, you can rely on proven, high-tech solutions for your steam cycle. State-of-the-art analysis instrumentation fits your requirements exactly and makes your work easier with less maintenance effort. Contact our experienced engineers and you will receive a turnkey solution that you only need to connect to your electrical and communication systems.
Water analysis of all typical critical parameters: e.g. pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, differential), turbidity, TOC. Additional parameters and third-party sensors on demand.
Water analysis of all typical critical parameters: e.g. pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, differential), turbidity, TOC. Additional parameters and third-party sensors on demand.
Measurement of up to eight parameters with one user-friendly Liquiline transmitter.
Sample preparation with temperature and pressure reduction system up to 320 bar/4.640 psi and 575°C/1.060 °F available.
Integrated pH value calculation using differential conductivity.
Calculation of the remaining cation exchange capacity.
Automatic system shutdown if condensate temperature exceeds safety limits.
Turnkey SWAS Compact system for the measurement of total conductivity, acid/cationic and differential conductivity, dissolved oxygen, pH for temperatures up to 50 bar/725 psi and 240 °C/460 °F in one device.
Оптимизируйте стратегии техобслуживания и получите максимальную эксплуатационную эффективность всех приборов в установленном парке — обратитесь к услугам Endress+Hauser по техобслуживанию.
Обеспечьте надежную работу точки измерения и высокую рабочую эффективность с самого начала эксплуатации, обратившись к услугам Endress+Hauser по шефмонтажным и пусконаладочным работам.
Enhance your oil and gas bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
Metering skid for loading and unloading in Oil & Gas
Metering skid for loading and unloading in Oil & Gas
Discover Endress+Hauser Oil and Gas industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Oil tanker loading and unloading systems
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships in the Oil and Gas industry.
Mass flow meter bunkering systems for marine fuels
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Coriolis master meter provers for the Oil industry
Coriolis master meter provers for the Oil industry
Learn how our turnkey master meter provers allow you to check your duty meters easily, quickly and reliably. Gain maximum accuracy while complying with regulations and minimizing operational costs.
Data collection and transmission at Oil and Gas terminals
Data collection and transmission at Oil and Gas terminals
Improving everything from inventory transparency to logistics at your Oil and Gas terminal
Moisture analyzer for natural gas glycol dehydration
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
H2S analyzer for natural gas sweetening
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Monitoring of wash water from ship exhaust gas scrubbers
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .