Increased accuracy, enhanced safety, optimized usability and a high degree of standardization and digitalization!
Our Endress+Hauser temperature transmitters are the perfect fit for all industries and a wide range of applications. With its smart features, it is possible to obtain more information from the temperature measurement device, like the condition of the sensor and possible diagnostics for quick troubleshooting.
Important tasks and outstanding features
Our iTEMP portfolio offers transmitters for the challenges of a wide range of industries and applications.
- Various digital and analog output signals ensure optimal selection of the transmitter according to the existing or desired system environment
- Several features and approvals guarantee perfect alignment of the measuring point to the respective industry requirements
- Different types of housings with distinct features make the transmitters suitable for installation anywhere in your system

Thermometer and temperature transmitter optimally matched
Combined, our iTHERM thermometers and iTEMP transmitters are ideal for meeting the typical challenges of temperature measurement in a wide range of industries.
All products from one single source and perfectly integrated for a flawless measuring process, tailored to the individual application.
The eBrochure about our transmitters contains concrete example combinations of transmitter, thermometer and system product, which are perfectly suited to solve the typical challenges of that industry.

Benefits
- Accuracy Increased accuracy of the measurement data due to a stable and accurate output signal, the lab calibration of sensor and electronics at Endress+Hauser and the individual sensor-transmitter matching using Callendar- Van Dusen linearization.
- Safety Transmitters are suitable for use in hazardous areas and provide additional information from the measuring point, like extended diagnostics. They are available with SIL approval and dual channel input for sensor backup and drift detection.
- Usability Simple parameterization and monitoring via Bluetooth or digital communication. Optimized operability due to on-site indication via integrated or pluggable display as well as simple installation and quick wiring thanks to push-in terminals.
- Standardization Conversion of the RTD or TC input signal into a standardized analog or digital output signal, allowing standardized input cards, barriers and cables to be used from the transmitter to the control unit.
- “Perfect fit” The ideal combination of the right iTEMP transmitter and the right iTHERM ModuLine thermometer makes the features of the comprehensive Endress+Hauser temperature portfolio available for all systems and applications.