Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Flow metering systems for power plant fuel oil offloading
Ensure plant availability and safe, precise fuel transfer with metering skids for truck, rail & ship
Fuel oil is vital to the Power and Energy industry, driving turbines, internal combustion engines, and steam boilers. It also powers start-up and auxiliary burners in coal-fired plants. Endress+Hauser experience and expertise in custody transfer flow metering enables plant operators to improve quantity and quality measurement, and efficiency when unloading this costly and hazardous resource. Plant availability, operational and environmental safety, and maintenance operations are also enhanced.
>15,000 custody installations worldwide in last 10 years
Whether for offloading liquid fuel oil from truck, rail, or ship, Endress+Hauser unloading flow metering skids with certified Promass Coriolis flow meter meet and exceed OIML R117 custody transfer measuring accuracy, while offering lower pressure drop, high flow rate capacity and a smaller footprint. Maintenance is optimized thanks to the absence of moving parts. Heartbeat technology enables verification according to IEC 61511-1, diagnostics according to Namur NE 107, and predictive maintenance.
Endress+Hauser’s worldwide network of metering experts supports all your power plant liquid custody transfer unloading applications, and throughout the entire asset lifecycle, from front-end engineering design to operations and maintenance.
Adopt the zero-loss approach. Collaborate with Endress+Hauser to define project requirements and process improvements, including site survey, basic design, and scope definition.
Ensure optimal delivery and risk management for the modernization of your power plant, with Endress+Hauser services such as project management, detailed engineering, fabrication, testing, documentation, certification, commissioning and start up.
Sustain effective, efficient power plant operations with our training, validation, re-calibration, and maintenance services.
Manage your assets across their lifecycle via the unique Endress+Hauser Netilion ecosystem.
Мы предлагаем
Endress+Hauser is your one-stop shop for mass-based or volume-based offloading metering skids. Bring your power plant custody transfer operations up to date with the very latest technologies, ensure compliance to local and international standards, safe...
Endress+Hauser is your one-stop shop for mass-based or volume-based offloading metering skids. Bring your power plant custody transfer operations up to date with the very latest technologies, ensure compliance to local and international standards, safe and accurate deliveries.
State-of-the-art Endress+Hauser Coriolis flow meter
Temperature and pressure transmitter and gauges
Fully assembled, certified and tested skid
Batch controller
Air eliminator and strainer
Digital control and isolation valves
Truck grounding and overfill protection
Emergency push button
Additional options such as proving connections and master meter, offloading pump, top or bottom offloading arm, supervisory HMI and integrated terminal management system
Оптимизируйте стратегии техобслуживания и получите максимальную эксплуатационную эффективность всех приборов в установленном парке — обратитесь к услугам Endress+Hauser по техобслуживанию.
Steam and water analysis system (SWAS) for power plants
Steam and water analysis system (SWAS) for power plants
Do you know the smartest way to protect your water/steam cycle from impurity? Have a look at our SWAS solutions for power plants with all the measuring technology for monitoring your water quality.
Reliable wastewater effluent monitoring in power plants
Reliable wastewater effluent monitoring in power plants
Discover our robust monitoring solutions for gypsiferous, saline and sludge wastewater that help you safely meet your power plant's regulatory discharge limits and reduce your operating costs.
Process water monitoring systems for Power & Energy
Process water monitoring systems for Power & Energy
Enable efficient and cost-effective process water monitoring for power and energy applications with Endress+Hauser’s turnkey solutions.
Tank gauging systems for the power and energy industry
Tank gauging systems for the power and energy industry
Power & Energy companies must strike a careful balance between affordable yet clean energy. To help them, Endress+Hauser and its world-class technology takes liquid measurement to the next level.
Fast composition measurement of gas turbine fuel feed
Fast composition measurement of gas turbine fuel feed
Optimize combustion efficiency of gas turbine fuel with real-time measurement of rapidly changing fuel feed compositions.
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .