Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Use data analytics to get real-time insights into your plant and make data-backed decisions
One of the main challenges of the pharmaceutical industry is managing between specialty and affordable medicine. Drug manufacturing processes must be kept flexible and efficient, while the demand for short times-to-market and cost pressure are increasing. It is important to focus on innovation and continuous improvement in order to stay up-to-date. Pharma industry data should be used to shift from an exclusively quality-focused perspective towards productivity, reliability and innovation.
1 : 1
Надежность данных
Цифровая технология Memosens гарантирует точные и достоверные данные.
Get real-time data and valuable insights from your pharmaceutical plant with continuous decision-making variables through pharma analytics. Help the operators of your pharmaceutical manufacturing facilities by providing effective solutions for secure and economical process optimization. Go a step further and achieve real business intelligence by:
integrating instrument status data horizontally
identifying, analyzing and optimizing critical manufacturing data
using the same measuring technologies in process development, manufacturing process and quality laboratory
optimizing your calibration intervals
letting digital technology help ease calibration effort
Области применения
Data integrity from lab to manufacturing process
The importance of quality assurance in the pharmaceutical industry is increasing. In order to mitigate the risk of misinterpretations and quality deficiencies, the same measurement technology should be used in the laboratory and in the manufacturing process of drugs.
Наши экспертные знания в этой области
Scale-up and optimize processes easily with consistent technology from pilot plant to full production. Using consistent technology during scale-up helps you speed up the drug release process by delivering validated and reliable data in all scales. Our data-driven technology improves measuring reliability during laboratory trials and up-scaling with full consistency.
Memosens technology for liquid analysis is based on smart-digital sensors with integrated data chips. The digitalization of the raw data in the sensor head guarantees reliable data transfer, regardless of external factors.
The software Memobase Plus documents the complete lifetime of Memosens sensors. You can save and export measurement data and use identical sensors in the laboratory as in the process to achieve truly comparable measurements and a smooth scale up.
Increase reliability and extend calibration intervals
Product quality, manufacturing performance and costs are the key elements in drug production. Innovative instrument diagnostics with monitoring and verification functionality significantly increase reliability and reduce risk.
Наши экспертные знания в этой области
With Heartbeat Technology you have the option to quickly and easily verify the conditions of critical measurement devices and to produce a verification report prior to each production run. Verification occurs directly in the measuring point without process interruption, significantly reducing verification effort. In a further step, this approach can extend calibration intervals.
With the Proline Promass P 100 you have less calibration effort and maximum reliability thanks to Heartbeat Technology. It offers effortless access to extended device and process data through digital signal transmission.
Undetected sensor failures can lead to non-conformities, quality issues and drug shortages.
Наши экспертные знания в этой области
Our instruments with Heartbeat Technology permanently deliver real-time diagnostic information, reducing the risk of non-conformities. Relying on digital data will enable you to continuously optimize process reliability, diagnostic transparency and calibration intervals.
Data-based pH measurement optimization
pH measurement is the most commonly used analytical measurement in the process industry and bears a huge potential for optimization. It accompanies the active agent during all phases from development to industrial production and is used in several process steps. From laboratory to large scale manufacturing, consistent and reliable pH measurement is thus very important.
Наши экспертные знания в этой области
All our pH probes are specifically designed and optimized to endure process conditions as well as sterilization cycles. With our pH technology data can be stored directly in the sensor head and be synchronized to a database. Using the same digital technology over all scales for the pH loops provides maximum reliability. Analyzing the data history will enable you to optimize your calibration activities and introduce sophisticated calibration concepts in the lab.
The digital pH sensor Memosens CPS61E was developed especially for bioreactors. It provides reliable values even after CIP/SIP and autoclaving. With Memosens digital technology the sensor provides maximum data integrity and enables lab calibration.
The Multichannel transmitter Liquiline CM44P is the first transmitter that combines process photometers and Memosens sensors. The transmitter saves time and money by offering seamless system integration.
How to achieve predictive pharmaceutical process knowledge
Преимущества
Save time and money with data-based optimization and predictive analytics in pharmaceutical manufacturing. Generating valuable process knowledge is the base for making the right decisions. Let´s work together to find the best data analytics and IIoT solution for your pharmaceutical process.
1 minute
to generate a verification report on demand
70 %
Less calibration costs with Heartbeat Technology, during 10 years of operation
0.5l - 20cbm
Maximum yield can be achieved on all scales from lab to manufacturing process
Необходимость в анализе воды, напитков, молочных продуктов, химических веществ или фармацевтических растворов возникает каждый день. В нашем портфолио вы найдете контрольно-измерительные приборы, оптимально соответствующие вашим задачам.
Измерение расхода
Измерение расхода
Измерение расхода воды, природного газа, пара, нефти, химических реагентов и некоторых других жидкостей необходимо каждый день. Выберите расходомер, который будет максимально соответствовать вашим потребностям.
Измерение уровня
Измерение уровня
Непрерывное измерение и определение предельного уровня жидких и сыпучих продуктов
Измерение давления
Измерение давления
Мощный инструментарий для измерения давления, уровня и расхода.
Программные продукты для управления парком приборов
Программные продукты для управления парком приборов
Помимо всех необходимых измерительных и системных технологий, Endress+Hauser предлагает вам соответствующее программное обеспечение для всех отраслей промышленности для максимального использования потенциала вашего технологического процесса
Системные продукты
Системные продукты
Applicator
Измерение температуры
Измерение температуры
Термометры и нормирующие преобразователи для промышленных применений
Услуги
Услуги
Повышение производительности и поддержание непрерывной и рентабельной работы предприятия с соблюдением установленных требований. В Endress+Hauser мы к вашем услугам.
Похожие истории
Производительность
Cost reduction in the pharmaceutical industry
Looking to reduce your costs in the pharmaceutical industry without compromising quality or productivity? We have ideas for you.
Экспертные знания и опыт для ускорения процесса производства косметики
Обеспечьте эффективный и стабильный процесс производства косметики при поддержке поставщика комплексных услуг, помогающего повысить эффективность и сократить время выхода на рынок.
Управление производительностью оборудования - эффективность производства
Оптимизируйте управление производительностью оборудования в фармацевтическом производстве с помощью средств профилактического обслуживания и облачных решений.
Химическая промышленность: партнерство для устойчивого успеха
Химическая промышленность: партнерство для устойчивого успеха
Оптимизируйте свои ресурсы и максимизируйте производительность вашего завода. Узнайте больше!
Пищевая промышленность: доверие к качеству
Пищевая промышленность: доверие к качеству
Ваш надежный партнер в обеспечении норм гигиены, неизменно высокого качества продукции и эксплуатационной готовности оборудования в сочетании с экономией ресурсов и снижением расходов.
Водоснабжение и водоочистка: Защитить – Сохранить – Улучшить
Водоснабжение и водоочистка: Защитить – Сохранить – Улучшить
Компания Endress+Hauser уверена, что поможет вам достичь ваших операционных целей на протяжении всего цикла водоснабжения, объединив инновационный портфель измерительных приборов, экспертные услуги и отраслевой опыт.
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .