Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Offloading metering systems for the Mining industry
Accurate, cost-effective fuel and chemical management with metering skids for trucks & railcars
To the Mining industry a constant supply of fuel is vital. Operations depend on it. With fuel costs estimated to represent around 10% of total operating costs, enhancements in the fuel supply chain, receipt, and metering, can quickly result in significant cost savings. Combined with our global network of expert support, our metering skids bring accuracy and efficiency to fuel and chemicals offloading, enabling mine operators to reduce unaccounted losses and to keep operations running.
350L of diesel per hour used on average by a mining truck
Whether taking fuel or chemicals delivery by truck or railcar, measure more accurately with Endress+Hauser. With advanced Promass Coriolis flowmeter, our unloading metering skids give custody transfer accuracy to OIML R 117, lower pressure drop, high flowrate capacity and need less installation space. Leverage Endress+Hauser Heartbeat technology to verify and document meter integrity whenever needed.
Our turnkey solutions provide efficiency to mining operations by optimizing fuel and chemicals offloading. Partner with our expert global metering network for support across the asset lifecycle, from front end engineering design to operations and maintenance.
Take the zero-loss approach in your operations. Collaborate with us to define your project requirements and process improvements, including site surveys, design, and scope.
Ensure success in your mining industry projects with our project management, detailed engineering, fabrication, testing, documentation, and certification.
Optimize your mining operations long term with our training, validation, re-calibration, and maintenance services.
Manage your assets across their lifecycle via the Endress+Hauser Netilion ecosystem.
Затраты на энергию могут составлять 65-75% от объема переменных затрат на процесс. Для их снижения мы модернизировали производство клинкера, внедрив мониторинг и оптимизировав управление топливом.
Сотрудничество с Endress+Hauser по-настоящему взаимовыгодно. Новая система позволила нам быстрее загружать продукцию в автоцистерны, при этом гарантируя безопасность для персонала, что ускорило доставку продукции и повысило эффективность.
Решения Nexeo
USA
"Efficient automation technology is a must in order to deliver chemical raw materials just in time"
Wolfram Heymann, CEO
Brenntag Schweizerhall AG
Мы предлагаем
Endress+Hauser is your one-stop shop for mass-based or volume-based fuel and chemicals offloading metering skids in mining operations. Partner with us to deploy the very latest technologies to your application and ensure compliance to local and...
Endress+Hauser is your one-stop shop for mass-based or volume-based fuel and chemicals offloading metering skids in mining operations. Partner with us to deploy the very latest technologies to your application and ensure compliance to local and international standards.
Оптимизируйте стратегии техобслуживания и получите максимальную эксплуатационную эффективность всех приборов в установленном парке — обратитесь к услугам Endress+Hauser по техобслуживанию.
Planning & stock optimization in mining, minerals & metals
Planning & stock optimization in mining, minerals & metals
Discover how Endress+Hauser is enabling mining, minerals, and metals companies to harness the power of data and IIoT to revolutionize their supply chain for lean, efficient performance.
Inventory control for the Mining, Minerals & Metals industry
Inventory control for the Mining, Minerals & Metals industry
Discover how Endress+Hauser inventory monitoring solutions can bring cost savings and increased availability of production consumables for the Mining, Minerals, and Metals industry.
Efficient wastewater effluent monitoring in Mining & Metals
Efficient wastewater effluent monitoring in Mining & Metals
Explore how you can monitor the quality of your wastewater at a lower cost and still comply with all contractual and legal limits at all times.
Steam and water analysis system for mining & metal processes
Steam and water analysis system for mining & metal processes
Need to optimize your process costs in Mining and Metals? Find out about our steam and water analysis systems (SWAS) that safely monitor water quality while minimizing water and energy consumption.
Water monitoring for Metal and Mining industries
Water monitoring for Metal and Mining industries
Need to rely on the cooling systems of your furnaces/smelters for metal production/mining? Check out our solutions that ensure safe monitoring of the water quality of your cooling and process water.
World-class inventory management in the mining industry
World-class inventory management in the mining industry
Discover how Endress+Hauser's world-class inventory monitoring solutions can support your supply chain management from excavation, via processing and distribution, through to the construction site.
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .