Monitoring and analyzing water and wastewater requires continuous, precise measurement of quantitative and qualitative parameters. Smart instrumentation combined with digital solutions creates new ways to meet the industrial challenges. Remote access to plant, process, and measurement data - anytime, anywhere – offers potential for cost savings and increased efficiency. In addition, the monitoring and analysis of this data enables the possibility to implement predictive activity planning.
Ключевые факты
More than 90%
of the data from the field remains unused. Source: Endress+Hauser analysis
Learn how to implement smart water management
![Data architecture from the field up to cloud-based ecoystem](/__image/a/9587215/k/a2a57424bc9c4b161273bf0c01fb73814f6d2a39/ar/16-9/w/408/t/jpg/b/ffffff/n/true/fn/22-0049_Grafik-Smart-Network_20220331.jpg)
Detect and measure in the field, transmit the information and make use of it.
![Device information via Smart Blue app](/__image/a/9582404/k/dec0389fa095dfdfb61714e79b94a84a0c599ca1/ar/4-3/w/769/t/jpg/b/ffffff/fn/Hofbr%C3%A4uhaus_I7A4011.jpg)
Detect and access your field data
Depending on the size of your plant, a modern water or wastewater treatment plant has between 50 and 1000 measuring points for measuring and controlling processes. Apart from the actual measurement values, today these instruments can supply other valuable data and information.
Our expertise in the field
The first step is to understand what is installed in the field, after which the data is made accessible for collection. Endress+Hauser’s approach is to help you find out which devices are in your treatment plant and what functionalities they offer.
- Our Operations App gives you access to your Endress+Hauser installed base - wherever you are, whenever you need it. Simply scan the QR code or type in the serial number of the device. Quickly find the required information.
![Collect data from your installed base](/__image/a/8453552/k/19be33be0477e01526eaa58a3818a5fc17259b5f/ar/4-3/w/769/t/jpg/b/ffffff/fn/installed_base_analysis.jpg)
Collect and transmit your data
There are huge amounts of data in the field, across all suppliers. You want to access to this data so that you can turn it into valuable information.
Our expertise in the field
Endress+Hauser offers a broad smart instrumentation portfolio that supports digital scenarios by default. For other instrumentation we have a competitive portfolio to connect any sensor to our ecosystem.
-
Discover our large portfolio of smart sensors such as radar level sensor Micropilot FWR30, electromagnetic flowmeter Picomag, Proline Promag W 400 or Promag W 800, one-channel transmitter Liquiline CM82, and further more.
- Operation made easy: Intuitive operation via Endress+Hauser SmartBlue App and Bluetooth® interface.
- Explore our intelligent WirelessHART and/or Bluetooth® interface module FieldPort SWA50 for easy and fast connectivity to HART devices.
- Connect Endress+Hauser Bluetooth devices to the cloud-based Industrial IoT ecosystem Netilion using FieldEdge SGC200.
- Connect your field devices to the cloud-based Industrial IoT ecosystem Netilion using the industrial edge device FieldEdge SGC500.
![Data and process monitoring with FieldXpert](/__image/a/8663432/k/65f1ab360de61d21164f6e3bd26cbaa5f1a2fffe/ar/4-3/w/769/t/jpg/b/ffffff/fn/FieldXpert-Energy-I7A3946.jpg)
Store, monitor and manage your information
Now that you have access to data from the field, what can you do with it? How can you turn the data into valuable information?
Our expertise in the field
Endress+Hauser helps understand how your field instruments are functioning by remotely monitoring their health and performance, through immediate alarms, alerts and notifications, and by transforming information into useful data.
- In-depth instrument insights for process optimization and condition monitoring thanks to Heartbeat Technology
- Unlock knowledge in your plant using our cloud-based Industrial IoT ecosystem Netilion
- Maximize transparency of your water flows in drinking water and wastewater with “Smart water network management”
![Cybersecurity in the industrial landscape](/__image/a/8649235/k/c1761a48c6aac514248a406e16f809440942443b/ar/4-3/w/769/t/jpg/b/ffffff/n/true/fn/Cybersecurity_in_Industry.jpg)
Protect your system, devices and data
Smart water management and the digital transformation also brings risks. The use of smart sensors, apps, and cloud-base applications are just a few examples. The security of your system, plant and data has the highest priority.
Our expertise in the field
Ensuring plant availability while minimizing internal and external risks as well as data security requires a partner with the relevant knowledge. As your trusted partner, Endress+Hauser is in a position to guide you along the digital journey.
- Keep your plant secure and increase cybersecurity with Endress+Hauser’s proven expertise certified in line with norms such as IEC 62443-4-1, ISO 27001, ISO 27017. Learn more on our cybersecurity certification.
Benefits
Endress+Hauser has almost 70 years of experience when it comes to the challenges of the water industry. All over the world, water and wastewater customers trust our expertise, our employees and our dedicated portfolio of products, services and solutions. By combining this experience and expertise, we can help you optimize processes wherever sensors provide valuable information.
Ключевые факты
100%
continuous information
from your field devices
Ключевые факты
Up to 60%
in reduced labor costs
for on-site activities and maintenance
Ключевые факты
More than 10%
revenue increase
by implementing smart technologies
How we can help
Smart water management makes water treatment more efficient and safer for consumers through continuous data collection, alerts and measures to prevent issues from occurring. Endress+Hauser’s industry expertise and large product portfolio support you in optimizing processes and performance. Implementing smart sensors and digital solutions can help you
- detect, measure, and record data
- communicate and interact with systems
- monitor the situation, enable quick responses and troubleshooting
- protect systems, devices, and data from cyber attacks