Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Концентрация в соответствии с таблицей данных приложения о концентрации, максимум от 0 до 100% Скорость звука от 600 до 2000 м/с Таблица данных приложения о температуре и концентрации, от 0 до +100 °C (от 32 до +212 °F) Плотность от 0,7 до 1,5 г/см³
Диапазон температур продукта
0 ... 100 °C
Рабочая температура
0 to 100 °C (32 to 212 °F)
Макс. рабочее давление
макс. 16 бар при 20 °C (232 psi при 68 °F)
Рабочее давление
max. 16 bar at 20 °C (232 psi at 68 °F)
Смачиваемые материалы
Stainless steel 1.4571 (316 Ti), others on request
The insertion measuring device Teqwave I was developed for accurate real-time liquid analysis in vessels and larger pipes. Dedicated to in situ concentration measurement, Teqwave monitors various measuring parameters at once, and thus reduces operational expenditure. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous concentration measurement of liquids in vessels or large pipes.
Device properties
Insertion length: 180 mm (7 in) or 500 mm (20 in)
Accurate and independent of flow profile
Industry-compliant, easy installation via DIN rail
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Преимущества
Easy and efficient – real-time in situ liquid analysis
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – fewer measuring points due to multivariable measurement
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Discover how Heineken meets all regulations to protect the brazilian environment with the Viomax CAS51D digital nitrate or SAC sensor from Endress+Hauser.
Smart, flexible insertion measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in vessels or large pipes.
Функции датчика
Full transparency – constant monitoring of product quality without sampling. Высочайшая безопасность процесса - надежное измерение благодаря использованию высокопрочного, не требующего обслуживания датчика. Экономичность - меньше точек измерения благодаря многопараметрическому измерению. Insertion length: 180 mm (7 in) or 500 mm (20 in). Accurate and independent of flow profile.
Особенности преобразователя
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 мA, Modbus TCP.
Modbus TCP, Relay (AC 50V, DC30V 1A), 4-20mA/0 to 10V Analog output
Источник питания
DC 24V +-20%
Безопасность изделия
CE, UKCA, RCM
Принцип измерения
Ультразвуковое измерение концентрации
Заголовок для продукта
Smart, flexible insertion measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in vessels or large pipes.
Функции датчика
Full transparency – constant monitoring of product quality without sampling. Высочайшая безопасность процесса - надежное измерение благодаря использованию высокопрочного, не требующего обслуживания датчика. Экономичность - меньше точек измерения благодаря многопараметрическому измерению. Insertion length: 180 mm (7 in) or 500 mm (20 in). Accurate and independent of flow profile.
Особенности преобразователя
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 мA, Modbus TCP.
Диапазон номинальных диаметров
Погружная длина: 180 мм (7") или 500 мм (20")
Смачиваемые материалы
Stainless steel 1.4571 (316 Ti), others on request
Измеряемые параметры
Концентрация Плотность Скорость звука Температура
Макс. погрешность измерения
Плотность: ±0,01 г/см³ Температура: ±0,5 K Скорость звука: 2 м/с
Диапазон измерения
Концентрация в соответствии с таблицей данных приложения о концентрации, максимум от 0 до 100% Скорость звука от 600 до 2000 м/с Таблица данных приложения о температуре и концентрации, от 0 до +100 °C (от 32 до +212 °F) Плотность от 0,7 до 1,5 г/см³
Материал футеровки PFA: –20...+150 °C (–4...+302 °F) Материал футеровки PFA, высокотемпературный: –20...+180 °C (–4...+356 °F) Материал футеровки PTFE: –40...+130 °C (–40...+266 °F)
Материал футеровки PFA: –20...+150 °C (–4...+302 °F) Материал футеровки PFA, высокотемпературный: –20...+180 °C (–4...+356 °F) Материал футеровки PTFE: –40...+130 °C (–40...+266 °F)
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .