Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
SAC measuring point with optical SAC sensor for wastewater outlet

Complete measuring loop for SAC in the wastewater outlet

Save time with this pre-configured package for optical SAC measurement that ensures reliable process monitoring

71481761
Please Wait (spinning wheel)
Идет загрузка цены
Цены временно недоступны
Price on request
активация цены
цена: требуется информация
Цена после конфигурирования в корзине

Краткий обзор преимуществ

  • Endress+Hauser supports you with this product bundle for monitoring the remaining organic pollution in the effluent of municipal WWTPs. The Viomax CAS51D SAC sensor ensures optimum process control by monitoring in real time. Chemicals or disposables are not required. The Memosens sensor is ideal for harsh environments and ensures fast data transmission. The Liquiline transmitter's great flexibility in the number of sensors and digital communication makes the measuring point future-proof.

  • Continuous measurement directly in the drain

    Thanks to an optical measurement of organic pollution in the wastewater treatment plant outlet with the Viomax CAS51D SAC sensor, you always have the critical values in view. The sensor ensures on-line measurement of SAC254, COD, BOD, TOC or DOC equivalents directly in the outlet.

  • Fast response time and efficient process control

    The Viomax CAS51D SAC sensor provides reliable real-time process information thanks to its extremely fast response time and measured value processing in the sensor.

  • Save time and costs and protect the environment

    The great advantage of measuring with the optical sensor is that no chemicals or consumables are required; sample preparation is also not necessary. The standardized Memosens technology also enables very simple, time-saving operation and maintenance. The sensor and process-specific data stored in the sensor increase process reliability. An optionally available automatic compressed air cleaning system additionally ensures long maintenance intervals.

  • Ready for automation

    The Liquiline CM442 transmitter offers numerous possibilities for automatic measuring operation. For example, cleaning or dosing is possible without a PLC and thanks to the logbook function of the Liquiline transmitter, no separate register is necessary.

  • Modular holder system for open basins and channels

    Flexdip CYH112 offers high flexibility for measurements directly where they are needed. It allows almost any sensor mounting such as floor mounting, chain type installation, fixed or free swinging mounting. As the system installs quickly it saves time and costs and it can be expanded or modified at any time.

Подробно о комплекте

Overview of all bundle parts

Компоненты и предварительные конфигурации

  • Фиксированная компоновка

    Чтобы обеспечить совместимость компонентов друг с другом, была выполнена определенная фиксированная компоновка. Открытые параметры предоставляют вам свободу в осуществлении индивидуальной настройки.

    Компоненты могут быть настроены в комплекте в корзине
  • Компоненты
    Viomax CAS51D - интеллектуальный  датчик для измерения концентрации нитратов и ХПК без использования реагентов.
    1

    Оптический датчик нитратов или органической нагрузки Viomax CAS51D

    Фиксированная компоновка:
    CAS51D-AAC2 _ _
    Сертификат:
    AA
    Безопасная зона
    Применение/Диапазон измерения:
    C2
    ХПК 0.75 - 370 мг/л или ООУ 0.3 - 150 м
  • Арматура CYA112 обеспечивает быструю и безопасную установку датчиков в открытые резервуары, желоба или баки.
    2

    Погружная арматура
    Flexdip CYA112

    Фиксированная компоновка:
    CYA112-AA _ 2CA
    Сертификат:
    A
    без сертификата
    Погружная трубка:
    A
    стандарт
    Угол подключения датчика:
    2C
    нерж. сталь 90o
    Адаптер:
    A
    G1
  • Flexdip CYH112 - держатель для датчиков и арматур для использования в открытых резервуарах, желобах или баках.
    3

    Погружная арматура
    Flexdip CYH112

    Фиксированная компоновка:
    CYH112-A _ _ B _ D1
    Сертификат:
    A
    без сертификатов
    Монтаж поперечины:
    B
    поперечный зажим
    Соединение с погружной трубкой:
    D
    поперечный зажим
    Адаптер:
    1
    без
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    4

    1-/2-channel transmitter
    Liquiline CM442

    Фиксированная компоновка:
    CM442- _ _ _ _ _ _ _
  • 5

    Защитный козырек CYY101

    Фиксированная компоновка:
    CYY101-A
    Исполнение:
    A
    Нерж. сталь 1.4301, 320x300x270мм
  • Endress+Hauser
    6

    Система очистки CAS51D 6 или 8мм

    Фиксированная компоновка:
  • Endress+Hauser
    7

    Cleaning head CAS51D 1/4"

    Фиксированная компоновка: