Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Dashboard of Netilion Network Insights in front of a water reservoir

Smart water network solutions

Efficient process monitoring of drinking water and wastewater through maximum transparency

Managing water networks is challenging. The supply of high-quality drinking and process water often requires time-consuming maintenance of numerous infrastructures, which might be located far apart or difficult to access. Industrial, commercial, and municipal wastewater is often heavily contaminated and must go through several cleaning processes to comply with environmental regulations. Endress+Hauser offers smart water networks management solutions that visualizes water flows comprehensively.

  • 1st digital water solution

    with cloud-based instrument verification

    Our Netilion Network Insights solution enables simple and remote device verification during operations thanks to Heartbeat Technology. The integrated Heartbeat Verification functionality is a traceable verification method according to ISO 9001 and can be triggered directly within the solution for all supported flowmeters – anytime, anywhere. This automated, cloud-based instrument verification allows you to effortlessly meet regulatory requirements while saving costs and time.

A water treatment plant, a river and a city from above with icons representing digitalization ©Endress+Hauser

Monitoring water networks can be a challenge. Netilion Network Insights is our web-based solution for smart water network management through full transparency.

Picture of a Netilion Network Insights dashboard and an outdoor water pipeline ©Endress+Hauser

Are you struggling to maintain your measuring devices at remote locations? Netilion Network Insights helps you monitor all your devices and water flows without field presence.

Illustration of the system integration with Netilion Network Insights ©Endress+Hauser

Everything from one single source – from field instrumentation to the cloud. Collect, transmit and evaluate measurement data seamlessly with Netilion Network Insights.

Illustration of the drinking water and process water process ©Endress+Hauser

Reliably monitor the quantity and quality of drinking and process water – without field presence.

Illustration of the wastewater process ©Endress+Hauser

Comply with environmental regulations by monitoring the quantities and loads of municipal and industrial wastewater reliably.

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00

Watch this video to learn how you can optimize and automate your drinking and process water network.

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00

Watch this video to learn how you can optimize and automate your wastewater network.

Monitoring water networks can be a challenge. Netilion Network Insights is our web-based solution for smart water network management through full transparency.

How we can help

From drinking water quality to treated wastewater residual emissions, our customizable and web-based solution, Netilion Network Insights, allows for real-time monitoring of your KPIs around the clock – whether in the field or in the control center. The comprehensive visualization of all water flows guarantees complete transparency in your water network and helps you to optimize all processes where sensors gather valuable information.

  • Increase efficiency with remote data collection, eliminating manual measurements and on-site sampling. Rely on automated reports that are less prone to errors.

  • Enhance energy efficiency and costs through lower energy consumption thanks to reliable detection of leaks in the water network and by optimizing pumping times.

  • Optimize water availability by predicting water consumption thanks to comprehensive trend analyses and forecasts using current weather data (e.g. runoff, water demand, availability, etc.).

  • Assure legal compliance of material loads and reliable billing of costs through permanent monitoring of incoming wastewater volume and quality, allowing you to detect deviations at an early stage.

  • Benefit from cloud-based flowmeter verification with Heartbeat Technology and save time with integrated verification reports that enable remote device verification.
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
Picture of the water reservoir Marbach (Germany)

Our water masters can now spend more time on their core tasks and less time making trips out to plants. This is key because these specialists are currently in short supply on the job market.

Christian Kehrer, Mayor of Oberzent
Germany
  • Мы предлагаем

    Netilion Network Insights is the solution of choice for user-friendly and low-maintenance water network monitoring. It connects all levels of a water supply system: from the field measuring devices to components for data transmission and data recording...

  • Аппаратное и программное обеспечение

    • High quality measuring devices for flow, level, pressure, temperature, analysis, or registration

    • Secure connectivity solutions: via cable or wireless, providing tamper-proof encrypted communication

    • Web-based SCADA with tailor-made dashboard and visualization

    • Netilion – our state-of-the-art IIoT ecosystem

    • Heartbeat...

  • Услуги

    • Project management & engineering

    • FAT & SAT services

    • Project start-up and commissioning

    • Customer training

    • Calibration services

    • Maintenance services

Загрузки

    Netilion Network Insights

    Optimize and automate your water network – anywhere, anytime. Learn more about our smart monitoring solution Netilion Network Insights in this competence brochure.

Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Узнайте о других предложениях для этой отрасли