Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
State-of-the-art sensors for chemical plants ensure accurate measurements, increase operational efficiency and lower long-term maintenance costs
Outdated technology can compromise both production processes and availability. Older measuring technologies leveraging mechanical components are less accurate and require higher levels of maintenance than modern equivalents in order to ensure production. Investing today to replace old mechanical devices with innovative sensor technology will pay dividends in the long run, both in productivity gains and maintenance cost savings.
250 000$
возможные убытки
из-за остановки процесса олигомеризации олефинов, вызванной использованием устаревших измерительных технологий (по данным отраслевых экспертов)
How we can help
Irrespective of the chemical industrial process or application, the latest generation of Endress+Hauser sensors will enable you to hit your productivity and cost targets, providing accurate measurements, reducing maintenance and downtime during calibration and proof testing. Moreover, our sales and service teams are available worldwide for end-to-end support, from selecting the appropriate sensors to replace old devices, to designing custom maintenance concepts.
Safe in-process cleaning and calibration plus self-diagnostics and effortless proof testing through smart instrumentation with integrated Heartbeat Technology
Advanced diagnostics for unplanned shutdown prevention
Directly available mobile field data with RFID tags for fast access to asset information
Unified platforms in transmitters to support a reliable, focused maintenance approach
Best-fit instruments with intrinsic safety and high accuracy providing reliable data and process safety
Области применения
Measure polymerization viscosity efficiently
Viscosity is a crucial fluid property and a fundamental measurement parameter in polymerization process control. As a variable, it can be used to monitor product quality. Older viscosity measuring devices using mechanical components require regular maintenance to ensure filters are kept clear and production is running.
Наши экспертные знания в этой области
The Endress+Hauser Coriolis Promass I flowmeter offers multiple benefits over older mechanical devices for peak performance at reduced operational costs.
No filter required, meaning significant time and cost savings in maintenance with sustained process performance and safety
Optimize product quality with a single measuring point. In-line multivariable measurement of flow, density, temperature and viscosity
Minimize pressure loss with a straight, single-tube design
In Olefin, quenching pH measurement of the contaminated quench water at regular intervals can go a long way to helping prevent fouling in the bottom of the tower. Cleaning sensors at least every other day is required, a time-consuming and labor-intensive activity which, if left undone, can result in their needing to be replaced every two weeks.
Наши экспертные знания в этой области
The Endress+Hauser Liquiline CDC90 extends the lifetime of your sensor more than thirtyfold.
Save time with in-process cleaning and calibration with no electrode removal necessary
Spur efficiency with self-diagnostic systems such as sensor conditioning checks
Foster safety for people and processes as no handling of contaminated water is needed
Use of old, magnetic level gauge devices during olefin fractionation in high-temperature environments can reduce safety and result in unreliable measurements. Moreover, unplanned shutdowns can occur if the temperature gets too high.
A reliable pH measurement at regular intervals of the quenching water requires cleaning of the sensor at least every other day, which takes up a great deal of effort in terms of time and people.
Decreased process control creates unreliable fractionation – for example, remote control cannot be done with outdated technology for level measurement.
Meet our expert
"По моему опыту, для снижения общей стоимости эксплуатации необходимо уменьшить, прежде всего, расходы на техническое обслуживание."
Преимущества
With 60+ years of application know-how in chemical industries, we stand for a long-lasting relationship with our customers. With your benefits in mind, we make sure you get the necessary support to optimize your processes, from choosing the right sensor through to maintenance concepts. The basis for your success is our global service and sales force located in your region and standing by your side as trusted experts.
13,000
employees worldwide
up to 130,000 €
cost savings per year in the maintenance of your pH electrode, when using our Liquiline automated cleaning and calibration system, considering 10 measuring points in your plant
Электронные системы измерения перепада давления пришли на смену традиционным капиллярным системам измерения уровня в резервуаре сепаратора. Точность и надежность повысились!
Узнайте, как компания Centauri Technologies LP (в США) уменьшила расходы на обслуживание, заменив традиционные дифференциальные измерители давления с использованием капилляров на наш электронный дифференциальный преобразователь давления.
Необходимость в анализе воды, напитков, молочных продуктов, химических веществ или фармацевтических растворов возникает каждый день. В нашем портфолио вы найдете контрольно-измерительные приборы, оптимально соответствующие вашим задачам.
Измерение расхода
Измерение расхода
Измерение расхода воды, природного газа, пара, нефти, химических реагентов и некоторых других жидкостей необходимо каждый день. Выберите расходомер, который будет максимально соответствовать вашим потребностям.
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
Помимо всех необходимых измерительных и системных технологий, Endress+Hauser предлагает вам соответствующее программное обеспечение для всех отраслей промышленности для максимального использования потенциала вашего технологического процесса
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
Технология
Интернет вещей (IIoT) в химической отрасли повышает производительность
Используйте IIoT в химической промышленности для увеличения производительности и сокращения времени простоев. Узнать подробнее:
MRO is necessary to ensure the availability of parts that support equipment reliability. With Endress+Hauser, the maintenance of your chemical plants works optimally.
With our broad portfolio of instrumentation, solutions and services we empower customers on the pathway to net zero: from process efficiency and safety to sustainability and regulatory compliance.
Life Sciences: Innovative technology for process excellence
Life Sciences: Innovative technology for process excellence
Partner with us to accelerate your journey from bench-top to production, minimizing risk at every step
Пищевая промышленность: доверие к качеству
Пищевая промышленность: доверие к качеству
Ваш надежный партнер в обеспечении норм гигиены, неизменно высокого качества продукции и эксплуатационной готовности оборудования в сочетании с экономией ресурсов и снижением расходов.
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .