Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История

Certified PROFINET Engineer & PA module

The already established certified PROFINET engineer course is now in combination with the PA (Process automation) module.

The Ethernet-based technology PROFINET has been established for years in factory automation. Also in the process automation, this technology gets a boost specifically with the single ethernet technology. It serves all benefits of industrial ethernet down to the PA field level. Additionally several redundancy concepts force the reliability of process automation plants. You will learn about the PROFINET features, network design, and commissioning up to trouble-shooting.

Дата
14.11.2023 - 16.11.2023
Предложенный язык
Английский