Краткие характеристики
-
Температура
Диапазон:
-40...70 °C/-40...158 °F
Область применения
Our Raman embedded analyzers and probes are connected by electro-optical (EO) fiber optic cables with integrated low-voltage electrical interlock and optical fiber cable components bundled into one CSA-rated assembly. Rated for indoor/outdoor use, the EO connector is designed to protect the connection from external influences, avoid breakage, and ensure a secure connection. EO fiber cables are available in several size lengths with extension cables to simplify installation and remote analysis.
Used in all Raman Rxn embedded analyzer installations
Supports remote analysis of both lab and process measurements
Used in a variety of industries: Life Sciences, Chemical, Oil & Gas, Food and Beverage
Преимущества
Simple plug and lock design
Integrated safety interlock to prevent laser exposure
Certified for hazardous area environments
Indoor/outdoor rated cable - flame retardant, fungus resistant, internal strength member
Available in different fiber lengths to meet your installation requirements
Выбор варианта Extended
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
Raman Fiber Optic Cables Technical Information
System design and specifications for Raman fiber optic cables
Язык:
Английский
Версия:
14/09/2021
Размер файла:
316.6 KB
Имя файла:
TI01641CEN_0121.pdf
-
-
-
Руководство по эксплуатации (BA)
Raman Fiber Optic Cables Operating Instructions
Commissioning, operation,and maintenance details for
Raman fiber optic cablesЯзык:
Английский
Версия:
14/09/2021
Размер файла:
582.6 KB
Имя файла:
BA02177CEN_0121.pdf
-