Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Monitor critical parameters in your soft drink production to ensure continuously high product quality
Ensuring consistent product quality is a top priority for the beverage industry. In this context, product safety, exact dosing of the raw materials, monitoring of all critical process parameters, complete data recording, but also cost awareness are important factors. Innovative process instrumentation helps to meet these challenges, from delivery and dosing of the raw materials to blending and filling of the beverages.
130
млрд литров
безалкогольных напитков ежегодно потребляется в мире. Стабильное качество и безопасность продукции имеют решающее значение. Источник: www.historyofsoftdrinks.com
Наше предложение
Endress+Hauser understands the high demands and challenges faced by manufacturers of soft drinks. We offer a complete portfolio of hygienic flow, level, temperature, pressure and analytical sensors designed, manufactured and optimized for the food and beverage industry. Our common goal: increase, maintain and ensure product quality and consumer safety in the long term.
Precise and reliable measurement technology optimized for the requirements of the beverage industry.
Easy to clean and absolutely tight sensors. Ingress protection class up to IP69K available to withstand high pressure and steam cleaning.
Hygienic sensors meet global sanitary standards and are certified according to EHEDG test procedure.
Food contact material compliant to FDA "GRAS", EC 1935/2004 and China GB4806.
Seamless integration into any control system.
Области применения
Accurate sugar concentration
The sugar concentration is an important parameter for the consistent quality of a soft drink or juice. The concentration can be easily calculated by measuring the density. Inline measurement technology enables permanent quality monitoring based on real-time product data. This reduces time-consuming manual sampling and production downtime.
Наши экспертные знания в этой области
Endress+Hauser offers various technologies for precise inline density measurement in soft drink production.
Determine fluid density in pipes using Proline Promass Coriolis flowmeters, such as Promass Q.
Rely on our Vibronic Density Computer FML621 for medium detection, to calculate the reference density, to calculate the concentration of a liquid and to convert values to different units such as °Brix, °Baumé, °API etc..
The correct conversion of the soft drink recipe depends on the precise dosing of ingredients and additives. On the one hand, this has a direct influence on product quality and, on the other hand, it also guarantees efficient handling of cost-intensive raw materials.
Наши экспертные знания в этой области
Due to their low conductivity, it is necessary to use highly accurate flowmeters to dose additives, such as sweeteners, flavors or colors.
Use Proline Promass F 100, the flowmeter with premium accuracy and an ultra-compact transmitter.
The key to product traceability lies in seamless data recording. It enables targeted monitoring and optimization of your beverage production process.
Наши экспертные знания в этой области
Using data managers from Endress+Hauser, the recorded process values are clearly displayed and stored. The data are secured by personal access rights with electronic signatures (in accordance with FDA 21 CFR part 11 requirements).
Select the right data manager from a large portfolio depending on your specific process requirements and application.
No more guessing: From now on, you know exactly what's in your pipes. Sensors for phase separation enable exact detection of the phase transitions between end products, discharge and cleaning media or the degree of contamination in the respective medium.
Наши экспертные знания в этой области
Our optical sensors for precise inline color measurement in liquids detect even the slightest color changes. You can see whether and in what quality the product, cleaning agent or rinsing water are in the pipe.
Use OUSAF22, an optical sensor for precise inline color measurement in liquids in the visible region of the electromagnetic spectrum.
Strict requirements and regulations in the food and beverage industry with regard to safety, quality and reliability make regular calibration a must. The focus is on measuring instruments that are integrated into a quality management system (e.g. ISO 9001, HACCP, IFS).
Наши экспертные знания в этой области
Endress+Hauser's seamlessly traceable calibration - either on your premises or in our calibration laboratories - ensures long-term product quality, increases plant availability and increases the cost efficiency of your processes.
Learn more about our corresponding services and and keep all your critical processes in spec.
Measuring points in the syrup preparation and mixing process
Measure the sugar concentration inline and manage your process in real time.
Преимущества
We put great emphasis on offering you the best possible solutions while guaranteeing consistent product quality and high process and product safety. Our experienced team of industry experts will help you select and design the right measuring instruments for your critical process parameters. We focus on sustainable customer relationships and want to be there for you in the long term.
100%
product safety thanks to inline quality measurement
30%
savings on consumables thanks to optical measurement technologies for phase separation
>10%
of the global Endress+Hauser work force is service related
Hacker-Pschorr has installed a world premiere in the new Bräurosl tent: the first vacuum-insulated piping (VIP) for central beer supply installed directly in the tent and Endress+Hauser is on board.
Необходимость в анализе воды, напитков, молочных продуктов, химических веществ или фармацевтических растворов возникает каждый день. В нашем портфолио вы найдете контрольно-измерительные приборы, оптимально соответствующие вашим задачам.
Измерение расхода
Измерение расхода
Измерение расхода воды, природного газа, пара, нефти, химических реагентов и некоторых других жидкостей необходимо каждый день. Выберите расходомер, который будет максимально соответствовать вашим потребностям.
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
Помимо всех необходимых измерительных и системных технологий, Endress+Hauser предлагает вам соответствующее программное обеспечение для всех отраслей промышленности для максимального использования потенциала вашего технологического процесса
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
Доступность
Instrument standardization
Reduction of cost for commissioning and warehousing with standardization of measuring instruments in your projects
Вода в пищевой промышленности используется, прежде всего, как сырье для производства и очистки. Большой потенциал для оптимизации заложен в сокращении объема, мониторинге и очистке сточных вод.
Optimize your resources and maximize your plant performance. Learn more!
Вспомогательные процессы: управление паром и технологической водой
Вспомогательные процессы: управление паром и технологической водой
Управляйте вашим производством более эффективно, безопасно и надежно. Endress+Hauser поможет оптимизировать производство паровой энергии и очистку технологической воды. Узнайте больше о нашем предложении здесь.
Life Sciences: Innovative technology for process excellence
Life Sciences: Innovative technology for process excellence
Partner with us to accelerate your journey from bench-top to production, minimizing risk at every step
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .