Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Efficient production depends primarily on managing energy consumption and its associated costs. Accurate assessments and effectively reducing future energy consumption requires continuous monitoring, recording and visualization of these values.
Heating, cooling, steam, and compressed air plants represent highly energy-intensive systems. With costs continually rising, and in certain industrial sectors, where energy expenses make up to 40% of total production costs, prioritizing energy optimization becomes a crucial concern. At the core of any optimization effort lies the meticulous recording of energy flows, a familiar responsibility for the Energy or Sustainability Manager within a company. Energy Management Systems encompass the strategic planning and operational control of energy generation and consumption. The overarching objectives are resource conservation, climate protection, and cost reduction, all achieved while ensuring the fulfillment of energy requirements.
Key applications
Possible improvements include:
Refrigeration and chiller plants
Increase refrigeration plant operational efficiency, and reduce energy consumption up to 5%.
Compressors and compressed air systems
Reduce the energy losses in compressed air systems up to 10%.
Heating plants
Reduce energy wastage in industrial heating systems up to 15%.
Steam plants
Boost steam generation efficiency and reduce energy losses up to 10%.
Insights
How Pointon & Sons successfully saves more than £400,000 a year
Endress+Hauser supports Pointon & Sons in reducing gas, electricity and water costs with an industrial energy management solution.
The foundation lies in employing high-precision process instrumentation that consistently measures and provides reliable process data throughout the entire life cycle of the system.
Real-time energy monitoring enhances effectiveness by providing instant alerts to operators in case of system failures, enabling quick action to prevent energy waste.
Continuous monitoring and data analysis also facilitate predictive maintenance, ensuring plant efficiency and minimizes unplanned shutdowns.
Operators can access recorded data, analyses, and alarms anytime, anywhere, thanks to a web-based platform that securely offers information and functionalities from the production environment.
Are you interested in implementing our solution?
Discuss your challenges with our expert. Our local Endress+Hauser expert is ready to support you.
Energy Monitoring Solutions help you to overcome challenges and provide added such as:
Ensure compliance
Many industries are subject to environmental regulations imposed by governments or industry bodies. ISO 14001 helps companies comply with these regulations by providing a framework for managing environmental responsibilities. ISO 50001 assists companies in meeting energy management regulations and standards. Implementing energy management systems (EMS) can help companies identify opportunities for reducing energy consumption, waste generation, and resource usage.
Maximize efficiency rate
Steam boilers are often used in industrial processes to generate steam for heating, power generation, or other applications. Maximizing efficiency reduces fuel consumption, conserving energy resources and reducing greenhouse gas emissions. Burning fuels in boilers releases pollutants such as carbon dioxide, nitrogen oxides and particulate matter into the atmosphere. By increasing boiler efficiency, companies can reduce their environmental footprint by lowering emissions per unit of output.
Reduce leakage and unaccounted losses
Unaccounted losses and leakage represent wasted energy, which translates to unnecessary expenses for the company. By identifying and addressing these losses through an energy monitoring system, companies can reduce operational costs and improve their bottom line. By reducing leakage and unaccounted losses, companies can lower their environmental footprint, mitigating their impact on the environment and contributing to sustainability efforts.
Enhance data management
Enhanced data management allows for better collection, organization, and analysis of energy-related data from various sources within industrial processes. By analyzing this data, companies can identify patterns, trends, and inefficiencies in energy usage, enabling them to target areas for improvement. Advanced data management systems enable real-time monitoring of energy consumption and production metrics.
FAQ
Implementing energy monitoring at your plant
Discover more opportunities to optimize energy efficiency
Стратегическое управление энергией с помощью измерений
Операционная эффективность в управлении процессами и промышленных приложениях имеет решающее значение. Персонал завода должен найти способы экономии энергии и затрат, сохраняя при этом безопасность и качество.
Boosting steam measurement in Food & Beverage processes
Steam is an essential agent in the food and beverage industry, which is why it's
crucial to select the best-fit flow technology for your application.
Optimize industrial energy management in utilities for Food & Beverage
Food production processes can be very energy intensive. Discover how to optimize your industrial energy management in utilities for food & beverage manufacturing.
Utility savings concepts for the Food & Beverage industry
Innovative instrumentation, comprehensive energy management and robust energy reduction strategies benefit Food & Beverage processors
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .