Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Employ best-in-class process instrumentation with real-time data to ensure water quality in your membrane filtration applications
Introduction
Process instrumentation for membrane filtration
Process instrumentation plays a crucial role in ensuring the highest standards in water quality. Membranes are used during water treatment to separate contaminants from the water based on properties such as size or charge. Common membrane processes include microfiltration, ultrafiltration, nanofiltration and reverse osmosis. The operational challenge is to avoid fouling, blockage and damage to the membranes by optimizing the cleaning cycles and thus reduce the consumption of chemicals and water.
Real-time process data to better control cleaning cycles
Avoid membrane blockage or damage such as breakage, scaling and fouling
Parameters
Focus on key parameters
Quality & Compliance
Water quality monitoring systems for drinking water
Explore Endress+Hauser water industry solutions for cost-effective and reliable drinking water quality monitoring, today and into the future.
Электромагнитный метод измерения расхода более чем за 60 лет отлично зарекомендовал себя во многих областях применения. Универсальные электромагнитные расходомеры задействованы во всех отраслях промышленности.
Proline Prosonic Flow and FLOWSIC ultrasonic sensors guarantee versatile and economical measurement of gases and liquids up to a nominal diameter DN 4000 (156")
Critical water quality parameters at the inlet of reverse osmosis processes require extremely close monitoring. Analysis panels offer the opportunity to combine different parameters such as turbidity, pH, ORP, chlorine, conductivity, TOC and more. Customize your own analytical panel according to your requirements.
Optimize cleaning cycles with differential pressure
Filtration processes must be closely monitored. Our robust differential pressure devices help avoid filter damage by responding promptly to pressure overloads and the need for cleaning.
Monitoring filter performance with reliable flow measurement
In membrane filtration, flow measurement is necessary for the hydraulic balance, permeate and concentrate flows. Stable monitoring is essential to guarantee optimum performance of the reverse osmosis process.
Увеличение численности населения, нехватка воды и изменение климата существенно влияют на кол-тво водных ресурсов. Повторно используемая вода — самый экологичный ресурс, потребляющий меньше энергии по сравнению с опресненной морской водой.
История успеха
Успехи в сфере нул. сброса жидкости повышают экологическую безопасность
Благодаря сотрудничеству с такими надежными партнерами, как Endress+Hauser и Rockwell Automation, компании Garver удалось добиться нулевого сброса жидких отходов во время продувки градирен.
История успеха
Sustainable wastewater treatment
Wernsing Feinkost GmbH relies on measurement technology and engineering from Endress+Hauser to ensure the wastewater treatment facility operates smoothly around-the-clock.
История успеха
Измерение проводимости на станции оборотного водоснабжения
Pasfrost использует Memosens для измерения проводимости на своей станции оборотного водоснабжения. Прибор обеспечивает высокоточное измерение даже при очень низких значениях проводимости.
История успеха
Increasing water efficiency
Increase water efficiency by optimizing the cleaning processes, reducing the COD load and reusing the vapor water from the drying process. Discover how reliable process data help DMK Group.
Planning a project? Discuss your challenges with our expert
Our local Endress+Hauser industry experts are ready to support you.
На базе нашего отраслевого опыта в более чем 100 странах мы можем помочь вам повысить безопасность и эффективность предприятия, оптимизировать затраты во внутренних водных процессах и поддержать в управлении рисками и отказами.
Мы поможем Вам выполнить требования нормативной базы на всех этапах водоподготовки и очистки сточных вод. Применяйте решения Endress+Hauser для ваших отраслевых задач.
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .