Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Efficient wastewater effluent monitoring in Mining & Metals
Save costs and efforts in wastewater treatment
Fluctuating market prices and intense competition are leading to high cost pressure in the Mining, Minerals and Metals industry. At the same time, environmental protection and economical use of water, e.g. by reusing wastewater as process water, are becoming increasingly important. Our monitoring solutions help you treat wastewater to exactly the level you need for reuse or discharge. And they help you reduce your operating costs through a smart installation, operation, and maintenance concept.
Reduce downtime in production
Our solutions for cost-effective monitoring of wastewater quality consist of panels on which complete measuring points are installed. For this purpose, we use sensors with Memosens technology, which can be pre-calibrated and stocked. If a measurement fails, even untrained personnel can replace the defective sensor with a pre-calibrated sensor. Thanks to the pre-calibration and the automatic sensor recognition of our Liquiline transmitters, this can be done in seconds and downtime is minimized.
Transmitters of the Liquiline series enable plug & play with pre-calibrated sensors, so that sensor replacement can be done in seconds even by untrained personnel.
Whenever you need assistance for troubleshooting or for the maintenance of your measuring points, our knowledgeable service engineers are there for you - on site or remotely.
Exemplary process overview of wastewater effluent monitoring in Mining, Minerals and Metals.
How we can help
For wastewater treatment in the mining, minerals and metals industry, we have developed measuring panels that allow you to monitor wastewater safely and efficiently. Install the panels in a central location that is easy for your personnel to reach, connect water and power, and all measurements are immediately operational. What's more, the measuring devices used are robust, low-maintenance and durable, and you can take advantage of Endress+Hauser's global on-site and remote service if you wish.
In just 15 minutes, your monitoring panel can be tailored to your requirements. This streamlines the planning phase and brings full transparency to your operating costs.
Fast commissioning: Everything you need to monitor wastewater quality - the sensors, assemblies, transmitters, valves, piping, etc. - is fully installed, connected, and wired on our measurement panels.
Flexible scalability, CE marking, and all the relevant documentation you need for full regulatory compliance with the Mining, Minerals, and Metals industries.
Our unique Memosens and Liquiline technologies include true plug-and-play with pre-calibrated sensors and predictive capabilities that notify your staff before maintenance is due. This makes maintenance easier to plan and less expensive.
Our service technicians will assist you on-site at your mines, steel mills, etc., or remotely with troubleshooting to ensure that your wastewater quality monitoring system achieves the highest possible uptime.
Мы предлагаем
A panel is a plate on which all the measuring points you need for reliable wastewater quality monitoring are pre-mounted. Choose a flexible installation location adapted to your premises or operation. All measurements provide accurate and reliable...
A panel is a plate on which all the measuring points you need for reliable wastewater quality monitoring are pre-mounted. Choose a flexible installation location adapted to your premises or operation. All measurements provide accurate and reliable readings right from the start - without commissioning effort. If you want to monitor other or additional measurement parameters in the future, the modular design of our panels ensures that you can flexibly replace or add measurements at any time.
Online configurator for rapid customization of panels to your requirements
Connect up to 8 sensors per transmitter for your desired wastewater quality parameters with our state-of-the-art Liquiline multiparameter transmitters
The use of pre-calibrated sensors with Memosens technology minimizes downtime when a sensor needs to be replaced
Monitor parameters such as: pH/ORP, conductivity, oxygen, turbidity, disinfection (Chlorine, Bromide, Ozone), orthophosphate, sum parameters (COD, TOC) - if desired also by spectroscopy
Automatic cleaning and sampling valves available
Robust design with integrated PVC pipes
Seamless integration to your communication networks (PROFINET, PROFIBUS DP, Modbus TCP, EtherNet/IP, remote monitoring via webserver and cloud connection)
Integrated Heartbeat Technology and sensor diagnostic functions for condition-based maintenance and easy verification of the entire measuring point
Making sure your wastewater treatment plant runs and runs
Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.
Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Inventory control for the Mining, Minerals & Metals industry
Inventory control for the Mining, Minerals & Metals industry
Discover how Endress+Hauser inventory monitoring solutions can bring cost savings and increased availability of production consumables for the Mining, Minerals, and Metals industry.
Offloading metering systems for the Mining industry
Offloading metering systems for the Mining industry
Learn how Endress+Hauser solutions drive cost savings in the fuel supply process for the Mining industry. Accuracy, efficiency, and flowmeter integrity enhance the offloading from trucks and railcars.
Planning & stock optimization in mining, minerals & metals
Planning & stock optimization in mining, minerals & metals
Discover how Endress+Hauser is enabling mining, minerals, and metals companies to harness the power of data and IIoT to revolutionize their supply chain for lean, efficient performance.
Steam and water analysis system for mining & metal processes
Steam and water analysis system for mining & metal processes
Need to optimize your process costs in Mining and Metals? Find out about our steam and water analysis systems (SWAS) that safely monitor water quality while minimizing water and energy consumption.
Water monitoring for Metal and Mining industries
Water monitoring for Metal and Mining industries
Need to rely on the cooling systems of your furnaces/smelters for metal production/mining? Check out our solutions that ensure safe monitoring of the water quality of your cooling and process water.
World-class inventory management in the mining industry
World-class inventory management in the mining industry
Discover how Endress+Hauser's world-class inventory monitoring solutions can support your supply chain management from excavation, via processing and distribution, through to the construction site.
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .