Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
The Raman flow assembly brings in-line Raman spectroscopy to downstream bioprocessing. Comprised of a flow cell and associated flow bench connected to an Rxn-10 probe, this system meets the speed demands of downstream by optimizing Raman collection for low-turbidity, low volume samples. Ideally suited for development-scale flow rates, the Raman flow assembly provides real-time monitoring, rapid process optimization, and process control for chromatography and other downstream unit operations.
Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients
Midstream: analyte monitoring in permeate
Преимущества
Brings Raman-based process insights and control to downstream bioprocessing unit operations
Achieves lower limits of detection through enhancement of the Raman signal
Provides continuous, real-time measurements with high sensitivity for development-scale flow rates
With the flow bench, provides flexibility to swap out flow cells any time without impacting your process or sterility
Рамановская спектроскопия — передовая технология оптического анализа
Повышенная безопасность производства, стабильное качество продукции и оптимизация процессов. Рамановская спектроскопия позволяет измерять состав и молекулярную структуру проб по принципу "из лаборатории в процесс".
Endress+Hauser - your one-source Life Sciences technology partner
PU (публикация)
Версия на английском языке - 06/2024
New version available in English
Graphic highlighting why Endress+Hauser is trusted by the world's top biopharmaceutical manufacturers for its Life Sciences expertise and reliable inline, real-time measurement technologies like Raman spectroscopy systems (Raman Rxn2, Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve, flow cell and flow bench, Raman optic system for single use) and liquid analysis sensor technology (Liquiline CM44P, CM442 and OUSAF44, OUSBT66 and Memosens CPS61E, CLS82E, COS81E, CLS82E).
Lab-to-process monitoring & control in Life Sciences -
Reliable measurement of bioprocess physical and
chemical properties
PU (публикация)
Версия на английском языке - 04/2024
New version available in English
A combined product list of analysis offerings from both Optical Analysis and LIquid Analysis for bioprocessing applications in the life science industry (including Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, bio multi optic and bio sleeve, Raman flow assembly, Rxn-45 probe, Rxn-46 probe, Raman optic system for single use, Memosens CPS61E, Memosens COS81E, OUSBT66, Memosens CPS61E, Memosens CPS77E, Memosens CLS82E, OUSAF44, Memosens CPS11E, Memosens CLS16E, TOC Analyzer CA79, Liquiline transmitter platform, and Memobase software).
Raman flow assembly - Precise composition measurement of
high-speed, low-volume samples in downstream bioprocessing
PU (публикация)
Версия на английском языке - 05/2023
New version available in English
An overview of the Raman flow assembly (flow bench and flow cell) used with the Rxn-10 probe in conjunction with a Raman Rxn2 analyzer and a Raman flow assembly calibration and verification kit for downstream bioprocessing (powered by Kaiser Raman technology).
Raman calibration and verification kits - Everything needed to
calibrate and verify your Raman analyzer system for lab-to-process
scalability
PU (публикация)
Версия на английском языке - 12/2023
New version available in English
An overview of the Raman calibration and verification kits for the bio multi optic / single use optic and the Raman flow assembly (includes the flow bench and flow cell). These kits are to be used in conjunction with the Rxn-10 probe and Raman Rxn2 / Rxn4 analyzer for upstream and downstream bioprocessing (powered by Kaiser Raman technology).
Raman downstream process measurement of biosimilars -
Alvotech's monitoring of the protein purification process
during ultrafiltration / diafiltration (UF/DF)
Пример из практики (CS)
Версия на английском языке - 06/2024
New version available in English
This case study examines Alvotech's use of Raman systems (Raman Rxn2 analyzer with Rxn-10 probe and Raman flow assembly) to monitor the downstream protein purification process during UF/DF.
Raman technology in bioprocessing - Scalable in situ bioprocess
monitoring enabling advanced process control
Инновации (IN)
Версия на английском языке - 06/2023
New version available in English
An overview brochure about our Raman spectroscopy analyzer and probe portfolio, powered by Kaiser Raman technology, for the bioprocessing / biopharmaceutical industry (including the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system, bio multi optic with bio sleeve, and Raman flow assembly), powered by Kaiser Raman technology.
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .